32.3.5 DBGETWORD(int canblock)

Description

Read a 32-bit word from the APPIN mechanism. Available only for the APPIN/APPOUT mechanism, not for the PIC32 Starter Kit mechanism.

Include

<sys/appio.h>

Remarks

Behaves as ((void)0) when APPIN/APPOUT debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option.