32.3.7 DBPUTWORD(int w)
Description
Writes a 32-bit integer word to the APPOUT mechanism. Available only for the APPIN/APPOUT mechanism, not for the PIC32 Starter Kit mechanism.
Include
<sys/appio.h>
Remarks
Behaves as ((void)0)
when APPIN/APPOUT is not enabled via the -mappio-debug
or –DPIC32_STARTER_KIT
option.
Example Code
#include <p32xxxx.h>
int main (void)
{
int num;
char buf[256] ={0};
DBINIT();
while(1)
{
DBPRINTF ("Hello there!\n");
DBPRINTF ("Enter a string\n");
#if defined(__APPIO_DEBUG)
DBSCANF ("%s", &buf[0]);
#elif defined(PIC32_STARTER_KIT)
DBGETS (&buf[0],128);
#endif
DBPRINTF ("Entered \”%s\”\n\n", &buf[0]);
printf ("Prints to UART2 by default or APPOUT when enabled\n");
}
return 0;
}