32.3.3 DBSCANF()

Description

Calls scanf(). Available for only the APPIN/APPOUT mechanism, not for the PIC32 Starter Kit mechanism.

Include

<sys/appio.h>

Remarks

Behaves as ((void)0) when APPIN/APPOUT debugging is not enabled via the -mappio-debug or –DPIC32_STARTER_KIT option. Use this macro to read formatted input that should read only when debugging. PIC32 Starter Kit users should consider DBGETS instead.