5.7.7.24 Keep-inline-functions Option
The -fkeep-inline-functions
option ensures that separate run-time-callable
assembly code for functions is output, even if all calls to a given function are inlined
and the function is declared static
. This switch does not affect the
output of extern inline
functions.
The -fno-keep-inline-functions
form of this option will not emit output
for static
functions where all calls to it have been inlined. This is
the default action if no option has been specified.