5.7.1.22 Peripheral-libs Option
The -mperipheral-libs
requests that the standard peripheral libraries are linked
in.
The -mno-peripheral-libs
form of this option requests that the linked
peripheral libraries are specified via the device-specific linker script. This is the
default action if no option is specified.