28.11 __builtin_get_isr_state Built-in Function

Remember: This built-in function inspects or manipulates the current CPU interrupt state.

Description

Get the current Interrupt Priority Level and Interrupt Enable bits.

Prototype

unsigned int __builtin_get_isr_state(void);

Argument

None.

Return Value

The current IPL and interrupt enable bits in a packed format. This value is to be used with the __builtin_set_isr_state() function.

Assembler Operator/ Machine Instruction

mfc0   $3, $12, 0
srl    $2,$3,10
ins    $2,$3,3,1
andi   $2,$2,0xf
sw     $2,0($fp)

Error Messages

None.