28.13 __builtin_mfc0 Built-in Function

Description

Return the value in a coprocessor 0 register specified by rn (register number) and sel (register bank). The sel argument must be zero if the coprocessor 0 does not implement register banks other than 0.

Prototype

unsigned int __builtin_mfc0(rn, sel);

Argument

rn : cp0 register number
sel : cp0 select (bank) number

Return Value

unsigned int : the coprocessor register value

Assembler Operator/Machine Instruction

MFC0 rtemp, rd, sel

where rtemp is a temporary register allocated by the compiler, holding the value read from the coprocessor

Error Messages

None.