28.9 __builtin_disable_interrupts Built-in Function
Description
This built-in returns the value of the Status register, then disables interrupts by clearing the Interrupt Enable (IE) bit in the Status register.
Prototype
void __builtin_disable_interrupts(void);
Argument
None.
Return Value
None.
Assembler Operator/Machine Instruction
di $2Error Messages
None.