28.3 __builtin_bcsc0 Built-in Function
Description
Clear the non-zero bits present in the clr mask as well as set
the non-zero bits present in the set mask from the
coprocessor 0 register specified by rn (register number)
and sel (register bank).
Prototype
unsigned int __builtin_bcsc0(rn, sel, clr, set);
Argument
rn : cp0 register number
sel : cp0 select (bank) number
clr : 32-bit mask to clear
set : 32-bit mask to set
Return Value
unsigned int: the original CP register value
Assembler Operator/ Machine Instruction
mfc0 t, cs
nor d, s, t
and d, s, j
or d, s, t
mtc0 s, cd
Error Messages
None.