28.6 __builtin_bswap64 Built-in Function

Returns its argument with the order of its bytes reversed. A byte here always means exactly 8 bits.

Prototype

uint64_t __builtin_bswap64 (uint64_t x)

Argument

x: the value whose bytes are to be swapped

Return Value

The byte-swapped value

Error Messages

None.