15.2.14 Interrupt Function Attribute
The interrupt (priority) attribute instructs the compiler
to generate prologue and epilogue code for the function as an interrupt handler function.
The argument specified the interrupt priority level using the symbols
IPLnSOFT,
IPLnSRS, or IPLnAUTO
where n represents the 7 levels of priority and
SOFT|SRS|AUTO specifies the context
saving mode.
See Interrupts for more information on writing and handling interrupts.