15.2.25 Nomips16 Function Attribute

The nomips16 attribute instructs the compiler to always generate code for the function in the MIPS32® instruction set, even when compiling the translation unit with the -mips16 command line option, for example:
void __attribute__ ((nomips16)) foo(void);