15.2.32 Uninitialized Function Attribute
The uninitialized attribute can be used with automatic objects
to indicate that they should never be initialized, even if the
-ftrivial-auto-var-init option (see Trivial-auto-var-init Option)
has been specified.