15.2.5 At_vector Function Attribute

The at_vector(address) attribute places the body of the function at the indicated exception vector address, for example:
void __attribute__ ((interrupt(IPL4SOFT))) __attribute__ ((at_vector(54)))
foo void);

See also Interrupts and Exception Handlers.