15.2.17 Malloc Function Attribute

The malloc attribute indicates that the function is malloc-like, in that the pointer it returns will not alias any other pointer that is live at that time, and additionally that the storage addressed by the pointer will not contain any pointers to valid objects.

For example:
void __attribute__ ((malloc)) *custom_malloc (int size_t);  
This attribute allows the compiler to improve optimization.