35.16 DAC
Operating conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
| VDD | Supply voltage | 1.8 | — | 5.5 | V | |
| VOUT | Output voltage range | GND + 0.1V | — | VDD - 0.1V | V | |
| VLSB | Resolution | — | 10 | — | Bit | |
| VACC | Absolute accuracy | — | 1 | — | LSb | |
| tST | Settling time(1) | — | 7 | — | μs | 50 pF Load |
| INL | Integral nonlinearity | — | 0.3 | — | LSb | 0x030 ≤ DAC.DATA < 0x3D0 |
| DNL | Differential nonlinearity | — | 0.1 | — | LSb | 0x030 ≤ DAC.DATA < 0x3D0 |
| EOFF | Offset error | — | -2.0 | — | LSb | |
| EGAIN | Gain error | — | 0.5 | — | LSb | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
| ||||||