35.17 ADC
Operating conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| VDD | Supply voltage | 1.8 | — | 5.5 | V | |
| VREF | Reference voltage | 1.024 | — | VDD | V | |
| CIN | Input capacitance | — | 2.5 | — | pF | PGA disabled |
| — | 7 | — | PGA enabled | |||
| RIN | Input resistance | — | 3 | — | kΩ | PGA disabled |
| — | 2.5 | — | kΩ | PGA enabled | ||
| VIN | Input voltage range | 0 | — | VREF | V | Single-ended mode |
| -0.1 | — | VDD + 0.1 | Differential mode | |||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. | ||||||
Operating conditions:
| |||||||
|---|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions | |
| CLK_ADC | ADC clock frequency | 300 | — | 2000 | kHz | REFSEL = Internal Reference | |
| 300 | — | 6000 |
REFSEL = External Reference REFSEL = VDD | ||||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. | |||||||
Operating conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| Res | Resolution | — | — | 12 | bit | |
| EINL | Integral nonlinearity | — | 0.8 | — | LSb |
VDD = 3.0V |
| EDNL | Differential nonlinearity | — | 0.8 | — | ||
| EOFF | Offset error | — | 1.5 | — | ||
| EGAIN | Gain error | — | 0.6 | — | ||
| ET | Total unadjusted error | — | 5 | — | ||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. | ||||||
Operating conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| NRMS | Input noise | — | 32 | — | µVRMS | PGA Gain = 1V/V |
| — | 63 | — | PGA Gain = 2V/V | |||
| — | 125 | — | PGA Gain = 4V/V | |||
| — | 250 | — | PGA Gain = 8V/V | |||
| — | 500 | — | PGA Gain = 16V/V | |||
| EGAIN | Gain error | — | -0.2 | — | % | PGA Gain = 1V/V |
| — | -0.2 | — | PGA Gain = 2V/V | |||
| — | -0.3 | — | PGA Gain = 4V/V | |||
| — | -0.6 | — | PGA Gain = 8V/V | |||
| — | -0.8 | — | PGA Gain = 16V/V | |||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. | ||||||