35.18 AC
Operating conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| VIN | Input voltage range | -0.2 | — | VDD | V | |
| IL | Input leakage current | — | 5 | — | nA | |
| VOFF | Input offset voltage | — | — | — | mV | 0.7V < VIN < (VDD - 0.7V) |
| — | — | — | 0.1V < VIN < (VDD - 0.1V) | |||
| CMRR | Common mode input rejection ratio | — | 50 | — | dB | 0.1V < VIN < (VDD - 0.1V) |
| VHYST | Hysteresis | — | — | — | mV | CTRLA.HYSMODE = 0x1 |
| — | — | — | CTRLA.HYSMODE = 0x2 | |||
| — | — | — | CTRLA.HYSMODE = 0x3 | |||
| tRESP * | Response time(1) | — | 50 | — | ns |
CTRLA.POWER = |
| — | 150 | — | ns |
CTRLA.POWER = | ||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. Note:
| ||||||