For all other device characteristics to be valid, the device must operate within the ratings
listed in this section.
Table 35-2. General Operating Conditions | Operating Voltage | VDDMIN ≤ VDD ≤ VDDMAX |
| Operating Temperature | TA_MIN ≤ TA ≤ TA_MAX |
The standard operating conditions for any device are defined as follows:
Table 35-3. Standard Operating Conditions| Parameter | Ratings | Units |
|---|
| VDD — Operating
Supply Voltage(1) |
| Industrial and Extended
temperature | VDDMIN | +1.8 | V |
| VDDMAX | +5.5 | V |
| TA — Operating
Ambient Temperature Range |
| Industrial temperature | TA_MIN | -40 | °C |
| TA_MAX | +85 | °C |
| Extended temperature | TA_MIN | -40 | °C |
| TA_MAX | +125 | °C |
|
|