35.2 Absolute Maximum Ratings
Stresses beyond those listed in this section can cause permanent damage to the device and is a stress rating only. The device's functional operation at these, or other conditions beyond those indicated in the operational sections of this specification, is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Parameter | Condition | Rating | Units | |
---|---|---|---|---|
Ambient temperature under bias | -40 to +125 | °C | ||
Maximum junction temperature | +140 | °C | ||
Storage temperature | -65 to +150 | °C | ||
Voltage on Pins with Respect to GND | ||||
|
-0.3 to +6.0 | V | ||
|
-0.3 to +9.0 | V | ||
|
-0.3 to (VDD + 0.3) | V | ||
Maximum Current | ||||
|
-40°C ≤ TA ≤ +85°C | 200 | mA | |
+85°C < TA ≤ +125°C | 100 | mA | ||
|
-40°C ≤ TA ≤ +85°C | 200 | mA | |
+85°C < TA ≤ +125°C | 100 | mA | ||
|
±40 | mA | ||
Clamp current, IK (VPIN < 0 or VPIN > VDD) | ±20 | mA | ||
Total power dissipation(2) | — | mW | ||
Note:
|