35.5 Power Consumption
Operating conditions:
| |||||||
|---|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. 85°C | Max. 125°C | Unit | Conditions |
| IDD | Active power consumption | — | 12 | — | — | mA | OSCHF = 20 MHz, VDD = 5V |
| — | 3.7 | — | — | mA | OSCHF = 10 MHz (OSCHF/2) | ||
| — | 2.2 | — | — | mA | OSCHF = 5 MHz (OSCHF/4) | ||
| — | — | — | — | — | OSC32K = 32.768 kHz | ||
| — | 10 | — | — | µA | XOSC32K = 32.768 kHz | ||
| IDD_IDLE | Idle power consumption | — | 3.5 | — | — | mA | OSCHF = 20 MHz, VDD = 5V |
| — | 1.5 | — | — | mA | OSCHF = 10 MHz (OSCHF/2) | ||
| — | 1.0 | — | — | mA | OSCHF = 5 MHz (OSCHF/4) | ||
| — | — | — | — | mA | OSC32K = 32.768 kHz | ||
| — | 3.3 | — | — | μA | XOSC32K = 32.768 kHz | ||
| IDD_BASE | Minimum power consumption in different sleep modes | — | 0.08 | — | — | μA | Power-Down or Standby mode, all peripherals disabled |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. | |||||||