3.2.5.4 Debug Header Placement
Standard 6-pin and 10-pin 50-mil debug headers have a predefined placement between the PWR header and EXT1 header. If other and/or larger debug headers with for example trace support are required, this header can be placed freely on the board.