3.2.5.5 Segment LCD Connector Placement
The segment LCD connector's placement is referenced from the lower right corner of the PCB. Note that this location is not necessarily the best location on small and large MCU boards. If this connector is moved, make sure to at least support segment LCD extensions within the size constrain defined in the extension section of this document.