3.2.5.2 USB Connector Placement
All Xplained Pro MCU boards have at least one USB connector for the EDBG, boards with a target microcontroller that supports USB have an additional connector. Both connectors have standardized placements on the kit referenced from the upper right corner of the PCB.