3.2.5.6 LCD Connector Placement
The connector is always placed above the lower left mounting hole, this also applies for the large Xplained Pro MCU boards. The consistent connector placement allows all LCD boards to be mounted the same way as described in Board Stacking Options.