3.2.5 Connector and Header Placement
Several connectors have standardized locations on Xplained Pro MCU boards, including USB, connectors for external debuggers, standard extension headers, and application specific extension connectors. Each connectors' position is referenced from one of the PCB corners.
Info: The placement of the standard connectors are relative to a
PCB corner. Each connector is placed with the same rules on small, medium, and large
Xplained Pro MCU boards.