2.4.2 ID System Implementation on Extensions
-
Operation voltage from 2.0V to 5.5V
-
Single wire interface
-
8-lead UDFN (one wire)
-
Data area with 512 bytes
-
Configuration area with 88 bytes
-
One time programmable (OTP) area with 64 bytes
The example in Figure 2-6 shows the implemented ID circuitry on the Xplained Pro extension boards. The ID_DATA signal is routed to the Embedded Debugger where this signal is pulled-up. The ID chip is powered through the ID_DATA line through an internal diode between pin 5 and pin 8. R100 acts as a bleeding resistor to discharge C100 when the extension is unplugged, this is necessary in order to get the ID device in a safe state within a reasonable time before the board is plugged in again. The ID_DATA line is connected to a dedicated pin on the extension header your Xplained Pro board implements.