2.4.5 Creating Your Own ID Data
All extensions must have a unique product name and manufacturer so that they can be associated with available documentation and firmware in Atmel Studio in the future. This means all products must be registered so that the uniqueness of the name is ensured. To register an Xplained Pro extension module id send an e-mail to edbg@atmel.com with the manufacturer name and product name.