4.4.1.2.21 USB_CDCVirtualSerialPortHandler()
RETURN_CODE_t USB_CDCVirtualSerialPortHandler (void )
Performs Virtual Serial Port writes using the CDC class.
| None. |
SUCCESS or an Error code according to RETURN_CODE_t |
RETURN_CODE_t USB_CDCVirtualSerialPortHandler (void )
Performs Virtual Serial Port writes using the CDC class.
| None. |
SUCCESS or an Error code according to RETURN_CODE_t |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.