4.4.1.2.15 USB_CDCRequestHandler()
RETURN_CODE_t USB_CDCRequestHandler (USB_SETUP_REQUEST_t * setupRequestPtr)
Performs handling of control transfers.
| setupRequestPtr |
- Pointer to the Setup Request struct |
SUCCESS or an Error code according to RETURN_CODE_t |