4.4.1.2.20 USB_CDCTxBusy()
bool USB_CDCTxBusy (void )
Checks if the transmit buffer is full.
| None. |
| 0 |
- Buffer not full |
| 1 |
- Buffer full |
bool USB_CDCTxBusy (void )
Checks if the transmit buffer is full.
| None. |
| 0 |
- Buffer not full |
| 1 |
- Buffer full |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.