4.4.1.2.7 USB_CDCDataTerminalReady()
bool USB_CDCDataTerminalReady (void )
Checks if the Data Terminal Equipment bit has been set from the host.
| None. |
| 0 |
- False if bit not set |
| 1 |
- True if bit set |
bool USB_CDCDataTerminalReady (void )
Checks if the Data Terminal Equipment bit has been set from the host.
| None. |
| 0 |
- False if bit not set |
| 1 |
- True if bit set |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.