4.4.1.2.3 CIRCBUF_Enqueue()
BUFFER_RETURN_CODE_t CIRCBUF_Enqueue (CIRCULAR_BUFFER_t * buffer, uint8_t data)
Adds input data to circular buffer if there is space available.
| buffer |
- Circular buffer address |
| data |
- Intput data |
status - Result of the addition process |