19.14.11 SCANTRIG
Note:
SCAN Trigger Selection Register- The number of implemented bits varies by device.
Name: | SCANTRIG |
Offset: | 0x1C99 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TSEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection
TSEL Value | Trigger Input Sources |
---|---|
1111-1100 | Reserved |
1011 | CLC4_OUT |
1010 | CLC3_OUT |
1001 | CLC2_OUT |
1000 | CLC1_OUT |
0111 | Reserved |
0110 | TMR4_Postscaled_OUT |
0101 | TMR3_overflow |
0100 | TMR2_Postscaled_OUT |
0011 | TMR1_overflow |
0010 | TMR0_overflow |
0001 | CLKR_OUT |
0000 | LFINTOSC |