24.10.6 TxRST
| Name: | TxRST |
| Offset: | 0x0391,0x0397,0x039D |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0] External Reset Source Selection
| RSEL | Reset Source | ||
|---|---|---|---|
| TMR2 | TMR4 | TMR6 | |
11111-10101 | Reserved | ||
10100 | CLC4_OUT | ||
10011 | CLC3_OUT | ||
10010 | CLC2_OUT | ||
10001 | CLC1_OUT | ||
10000 | ZCD_OUT | ||
01111 | C2_OUT | ||
01110 | C1_OUT | ||
01101 | PWM4S1P2_OUT | ||
01100 | PWM4S1P1_OUT | ||
01011 | PWM3S1P2_OUT | ||
01010 | PWM3S1P1_OUT | ||
01001 | PWM2S1P2_OUT | ||
01000 | PWM2S1P1_OUT | ||
00111 | PWM1S1P2_OUT | ||
00110 | PWM1S1P1_OUT | ||
00101 | CCP2_OUT | ||
00100 | CCP1_OUT | ||
00011 | TMR6_Postscaled_OUT | Reserved | |
00010 | TMR4_Postscaled_OUT | Reserved | TMR4_Postscaled_OUT |
00001 | Reserved | TMR2_Postscaled_OUT | |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |