13.25.8.3.5 Device EndPoint Interrupt Flag n

Name: EPINTFLAGn
Offset: 0x107
Reset: 0x00
Property: —

Bit 76543210 
  STALL1STALL0RXSTPTRFAIL1TRFAIL0TRCPT1TRCPT0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0200202 

Bits 5, 6 – STALL Transmit Stall x Interrupt Flag

This flag is cleared by writing a ‘1’ to the flag.

This flag is set when a Transmit Stall occurs and will generate an interrupt if EPINTENCLR/SET.STALL is ‘1’.

EPINTFLAG.STALL is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is ‘0’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the STALL Interrupt Flag.

Bit 4 – RXSTP Received Setup Interrupt Flag

This flag is cleared by writing a ‘1’ to the flag.

This flag is set when a Received Setup occurs and will generate an interrupt if EPINTENCLR/SET.RXSTP is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the RXSTP Interrupt Flag.

Bits 2, 3 – TRFAIL Transfer Fail x Interrupt Flag

This flag is cleared by writing a ‘1’ to the flag.

This flag is set when a transfer fail occurs and will generate an interrupt if EPINTENCLR/SET.TRFAIL is ‘1’.

EPINTFLAG.TRFAIL is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is ‘0’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the TRFAIL Interrupt Flag.

Bits 0, 1 – TRCPT Transfer Complete x Interrupt Flag

This flag is cleared by writing a ‘1’ to the flag.

This flag is set when a Transfer complete occurs and will generate an interrupt if EPINTENCLR/SET.TRCPT is ‘1’. EPINTFLAG.TRCPT is set for a single bank OUT endpoint or double bank IN/OUT endpoint when current bank is ‘0’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the TRCPT0 Interrupt Flag.