13.25.8.3.4 EndPoint Status n
| Name: | EPSTATUSn |
| Offset: | 0x106 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BK1RDY | BK0RDY | STALLRQ1 | STALLRQ0 | CURBK | DTGLIN | DTGLOUT | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 2 | 0 | 0 | 0 |
Bit 7 – BK1RDY Bank 1 is ready
For Control/OUT direction Endpoints, the bank is empty.
Writing a ‘1’ to the bit EPSTATUSCLR.BK1RDY will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.BK1RDY will set this bit.
| Value | Description |
|---|---|
| 0 | The bank number 1 is not ready: for IN direction Endpoints, the bank is not yet filled in. |
| 1 | The bank number 1 is ready: for IN direction Endpoints, the bank is filled in. For Control/OUT direction Endpoints, the bank is full. |
Bit 6 – BK0RDY Bank 0 is ready
Writing a ‘1’ to the bit EPSTATUSCLR.BK0RDY will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.BK0RDY will set this bit.
| Value | Description |
|---|---|
| 0 | The bank number 0 is not ready: for IN direction Endpoints, the bank is not yet filled in. For Control/OUT direction Endpoints, the bank is empty. |
| 1 | The bank number 0 is ready: for IN direction Endpoints, the bank is filled in. For Control/OUT direction Endpoints, the bank is full. |
Bits 4, 5 – STALLRQ STALL bank x request
Writing a ‘0’ to the bit EPSTATUSCLR.STALLRQ will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.STALLRQ will set this bit.
This bit is cleared by hardware when receiving a SETUP packet.
| Value | Description |
|---|---|
| 0 | Disable STALLRQx feature. |
| 1 | Enable STALLRQx feature: a STALL handshake will be sent to the host in regards to bank x. |
Bit 2 – CURBK Current Bank
Writing a ‘0’ to the bit EPSTATUSCLR.CURBK will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.CURBK will set this bit.
| Value | Description |
|---|---|
| 0 | The bank0 is the bank that will be used in the next single/multi USB packet. |
| 1 | The bank1 is the bank that will be used in the next single/multi USB packet. |
Bit 1 – DTGLIN Data Toggle IN Sequence
Writing a ‘0’ to the bit EPSTATUSCLR.DTGLINCLR will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.DTGLINSET will set this bit.
| Value | Description |
|---|---|
| 0 | The PID of the next expected IN transaction will be 0: data 0. |
| 1 | The PID of the next expected IN transaction will be 1: data 1. |
Bit 0 – DTGLOUT Data Toggle OUT Sequence
Writing a ‘0’ to the bit EPSTATUSCLR.DTGLOUTCLR will clear this bit.
Writing a ‘1’ to the bit EPSTATUSSET.DTGLOUTSET will set this bit.
| Value | Description |
|---|---|
| 0 | The PID of the next expected OUT transaction will be 0: data 0. |
| 1 | The PID of the next expected OUR transaction will be 1: data 1. |