14.2.1 Operating Modes
This section summarizes all states to provide the basic functionality of AT86RF212B, such as receiving and transmitting frames, the power-on sequence, and sleep. The Basic Operating Mode is designed for IEEE 802.15.4 and general ISM band applications; the corresponding radio transceiver states are shown in the figure below.