13.26.5.2 Power Management
This peripheral can continue to operate in any sleep mode where its source clock is running. Events connected to the event system can trigger other operations in the system without exiting sleep modes. Refer to PM – Power Manager for details on the different sleep modes.