13.27.6.2.5 Reference Configuration
The ADC has various sources for its reference voltage VREF. The Reference Voltage Selection bit field in the Reference Control register (REFCTRL.REFSEL) determines which reference is selected. By default, the internal voltage reference INTREF is selected. Based on the customer application requirements, the external or internal reference can be selected. Refer to REFCTRL for further details on available selections.