13.27.8.3 Reference Control

Name: REFCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
 REFCOMP   REFSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – REFCOMP Reference Buffer Offset Compensation Enable

The gain error can be reduced by enabling the reference buffer offset compensation. This will decrease the input impedance and, thus, increase the start-up time of the reference.

ValueDescription
0 Reference buffer offset compensation is disabled.
1 Reference buffer offset compensation is enabled.

Bits 3:0 – REFSEL[3:0] Reference Selection

These bits select the reference for the ADC.

ValueNameDescription
0x0 INTREF Internal variable reference voltage
x01 INTVCC0 1/1.6 VDDANA
0x2 INTVCC1 1/2 VDDANA (only for VDDANA > 2.0V)
0x3 — —
0x4 VREFB External reference
0x5 INTVCC2 VDDANA
0x6 - 0xF — Reserved