15.10.8 Temperature Sensor Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| TsVout | Temperature sensor output voltage | T= 25°C, VCC=3.0V | - | 656 | - | mV |
| TsSlope | Temperature sensor slope | VCC = 3.0V | - | 2.24 | - | mV/°C |
| TsVOUTOVDDANA | Variation over VDDANA voltage | T= 25°C | - | 1.1 | - | mV/V |
Note: 1.These values are based on
characterization.