14.7.16 DPLL Synchronization Busy

Name: DPLLSYNCBUSY
Offset: 0x2C
Reset: 0x00
Property: –

Bit 76543210 
     DPLLPRESCDPLLRATIOENABLE  
Access RRR 
Reset 000 

Bit 3 – DPLLPRESC DPLL Prescaler Synchronization Status

ValueDescription
0 The DPLLRESC register has been synchronized.
1 The DPLLRESC register value has changed and its synchronization is in progress.

Bit 2 – DPLLRATIO DPLL Loop Divider Ratio Synchronization Status

ValueDescription
0 The DPLLRATIO register has been synchronized.
1 The DPLLRATIO register value has changed and its synchronization is in progress.

Bit 1 – ENABLE DPLL Enable Synchronization Status

ValueDescription
0 The DPLLCTRLA.ENABLE bit has been synchronized.
1 The DPLLCTRLA.ENABLE bit value has changed and its synchronization is in progress.