14.7.10 OSC48M Startup

Name: OSC48MSTUP
Offset: 0x16
Reset: 0x07
Property: PAC Write-Protection

Bit 76543210 
      STARTUP[2:0] 
Access R/WR/WR/W 
Reset 111 

Bits 2:0 – STARTUP[2:0] Oscillator Startup Delay

These bits select the oscillator start-up delay in oscillator cycles.

Table 14-6. Oscillator Divider Selection
STARTUP[2:0]Number of OSC48M Clock Cycles
0x0Reserved
0x1Reserved
0x2Reserved
0x3Reserved
0x4Reserved
0x5256
0x6512
0x71024