11.3.5 Enable Write-Synchronization
Writing to the Enable bit in the Control register (CTRLA.ENABLE) will also trigger write-synchronization and set SYNCBUSY.ENABLE. CTRLA.ENABLE will read its new value immediately after being written. The Synchronization Ready interrupt (if available) cannot be used for Enable write-synchronization.