11.3.3 General Read-Synchronization

Unless otherwise stated, read-synchronized registers are synchronized each time the register value is updated. The respective bit in the Synchronization Busy register (SYNCBUSY) will be set when the read-synchronization starts and cleared when the read-synchronization is complete. Therefore reading a read-synchronized register before its corresponding SYNCBUSY bit is cleared will return the last synchronized value.