28.6.3 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EVD5 | EVD4 | EVD3 | EVD2 | EVD1 | EVD0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21 – EVDx Event Detected Channel x Interrupt Enable [x = 5..0]
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Event Detected Channel x Interrupt Enable bit, which disables the Event Detected Channel x interrupt.
| Value | Description |
|---|---|
| 0 | The Event Detected Channel x interrupt is disabled. |
| 1 | The Event Detected Channel x interrupt is enabled. |
Bits 0, 1, 2, 3, 4, 5 – OVRx Overrun Channel x Interrupt Enable[x = 5..0]
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Overrun Channel x Interrupt Enable bit, which disables the Overrun Channel x interrupt.
| Value | Description |
|---|---|
| 0 | The Overrun Channel x interrupt is disabled. |
| 1 | The Overrun Channel x interrupt is enabled. |