28.6.8 Event User m

Name: USERm
Offset: 0x80 + m*0x04 [m=0..46]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CHANNEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CHANNEL[3:0] Channel Event Selection

These bits are used to select the channel to connect to the event user.

Note that to select channel m, the value (m+1) must be written to the USER.CHANNEL bit group.

ValueChannel Number
0x0No channel output selected
0x10
0x21
0x32
0x43
0x54
0x65
0x76
0x87
0x98
0xA9
0xB10
0xC11
0xD-0x1FReserved
Table 28-3. User Multiplexer Number
USERmUser MultiplexerDescriptionPath Type
m = 0Reserved– Reserved
m = 1PORT EV0Event 0Asynchronous path only
m = 2PORT EV1Event 1Asynchronous path only
m = 3PORT EV2Event 2Asynchronous path only
m = 4PORT EV3Event 3Asynchronous path only
m = 5DMAC CH0Channel 0Asynchronous, synchronous, and resynchronized paths
m = 6DMAC CH1Channel 1Asynchronous, synchronous, and resynchronized paths
m = 7DMAC CH2Channel 2Asynchronous, synchronous, and resynchronized paths
m = 8DMAC CH3Channel 3Asynchronous, synchronous, and resynchronized paths
m = 9TCC0 EV0Input Event 0Asynchronous path only
m = 10TCC0 EV1Input Event 1Asynchronous path only
m = 11TCC0 MC0Match/Capture 0Asynchronous path only
m = 12TCC0 MC1Match/Capture 1Asynchronous path only
m = 13TCC0 MC2Match/Capture 2Asynchronous path only
m = 14TCC0 MC3Match/Capture 3Asynchronous path only
m = 15TCC1 EV0Input Event 0Asynchronous path only
m = 16TCC1 EV1Input Event 1Asynchronous path only
m = 17TCC1 MC0Match/Capture 0Asynchronous path only
m = 18TCC1 MC1Match/Capture 1Asynchronous path only
m = 19TCC2 EV0Input Event 0Asynchronous path only
m = 20TCC2 EV1Input Event 1Asynchronous path only
m = 21TCC2 MC0Match/Capture 0Asynchronous path only
m = 22TCC2 MC1Match/Capture 1Asynchronous path only
m = 23TC0EVInput Event Asynchronous path only, synchronous, and resynchronized paths
m = 24TC1EVInput Event Asynchronous, synchronous, and resynchronized paths
m = 25TC2EVInput Event Asynchronous, synchronous, and resynchronized paths
m = 26TC3EVInput Event Asynchronous, synchronous, and resynchronized paths
m = 27TC4EVInput Event Asynchronous, synchronous, and resynchronized paths
m = 28ADC0 STARTADC start conversionAsynchronous path only
m = 29ADC0 FLUSHFlush ADCAsynchronous path only
m = 30Reserved– Reserved
m = 31Reserved– Reserved
m = 32Reserved– Reserved
m = 33Reserved– Reserved
m = 34AC COMP0Start comparator 0Asynchronous path only
m = 35AC COMP1Start comparator 1Asynchronous path only
m = 36-39Reserved– Reserved
m = 40CCL LUTIN 0CCL inputAsynchronous path only
m = 41CCL LUTIN 1CCL inputAsynchronous path only
m = 42CCL LUTIN 2CCL inputAsynchronous path only
m = 43CCL LUTIN 3CCL inputAsynchronous path only
m = 44Reserved– Reserved
m = 45MTB STARTMicro Trace Buffer StartAsynchronous path only
m = 46MTB STOPMicro Trace Buffer StopAsynchronous path only