46.7.8.14.4 Checksum Error
This error is generated in host or client node configuration, if the received checksum is wrong. This flag can be set to 1 only if the checksum feature is enabled (CHKDIS = 0).
This error is reported by the FLEX_US_CSR.LINCE flag.