34.10.1.3 Read Cycle
The NRD_CYCLE time is defined as the total duration of the read cycle, that is, from the time where address is set on the address bus to the point where address may change. The total read cycle time is defined as:
- NRD_CYCLE = NRD_SETUP + NRD_PULSE + NRD_HOLD
as well as
- NRD_CYCLE = NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD
All NRD and NCS timings are defined separately for each chip select as an integer number of the main system bus clock cycles. The NRD_CYCLE field is common to both the NRD and NCS signals, thus the timing period is of the same duration.
NRD_CYCLE, NRD_SETUP, and NRD_PULSE implicitly define the NRD_HOLD value as:
- NRD_HOLD = NRD_CYCLE - NRD SETUP - NRD PULSE
NRD_CYCLE, NCS_RD_SETUP, and NCS_RD_PULSE implicitly define the
NCS_RD_HOLD value as:
- NCS_RD_HOLD = NRD_CYCLE - NCS_RD_SETUP - NCS_RD_PULSE